IESNA:LM-63-2002
[TEST]P1390069
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-835-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 80CRI 3500K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (28) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8256.4
TILT=NONE
28 -1 1 73 145 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
30.5 27.9 30.5 35.6 40.6 45.7 50.8 55.9 61.0 68.6 78.7 96.5 129.5 160.0 160.0 157.5 165.1 180.3 226.0 408.9 640.0 695.9 627.3 530.8 398.7 325.1 287.0 266.7 256.5 238.7 213.3 154.9 61.0 17.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 30.5 35.6 40.6 45.7 48.3 53.3 55.9 63.5 68.6 81.3 101.6 124.4 127.0 124.4 121.9 129.5 152.4 246.3 363.2 396.2 368.3 327.6 271.7 241.3 228.6 221.0 215.9 205.7 182.9 142.2 68.6 17.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 30.5 33.0 38.1 43.2 45.7 50.8 50.8 55.9 61.0 68.6 73.7 88.9 94.0 91.4 81.3 78.7 81.3 83.8 86.3 96.5 111.7 124.4 144.8 160.0 170.2 177.8 175.2 172.7 152.4 129.5 73.7 17.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 30.5 33.0 38.1 40.6 43.2 48.3 48.3 53.3 55.9 63.5 66.0 78.7 81.3 81.3 73.7 71.1 73.7 73.7 76.2 83.8 96.5 106.7 121.9 137.1 144.8 149.8 149.8 152.4 139.7 121.9 73.7 20.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 30.5 33.0 35.6 40.6 43.2 45.7 45.7 48.3 50.8 55.9 61.0 68.6 71.1 71.1 66.0 66.0 66.0 66.0 66.0 71.1 78.7 86.3 101.6 111.7 119.4 124.4 124.4 129.5 127.0 114.3 76.2 22.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 27.9 30.5 35.6 38.1 40.6 40.6 40.6 45.7 45.7 50.8 53.3 55.9 58.4 58.4 55.9 58.4 55.9 55.9 55.9 58.4 63.5 68.6 78.7 88.9 91.4 96.5 99.0 109.2 111.7 104.1 76.2 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 27.9 30.5 33.0 35.6 38.1 38.1 38.1 40.6 40.6 43.2 45.7 45.7 45.7 48.3 48.3 50.8 48.3 45.7 45.7 45.7 45.7 48.3 55.9 63.5 66.0 68.6 73.7 86.3 99.0 96.5 76.2 27.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 27.9 30.5 33.0 33.0 35.6 35.6 35.6 38.1 38.1 40.6 43.2 43.2 43.2 43.2 43.2 45.7 45.7 43.2 43.2 43.2 43.2 45.7 53.3 61.0 63.5 66.0 71.1 78.7 86.3 83.8 66.0 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 27.9 30.5 30.5 33.0 35.6 35.6 35.6 35.6 35.6 38.1 38.1 38.1 38.1 40.6 40.6 40.6 40.6 40.6 40.6 40.6 40.6 43.2 50.8 58.4 61.0 63.5 66.0 71.1 73.7 71.1 55.9 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 25.4 27.9 30.5 30.5 33.0 33.0 33.0 33.0 33.0 35.6 35.6 35.6 35.6 35.6 35.6 35.6 38.1 35.6 38.1 38.1 38.1 40.6 45.7 53.3 58.4 61.0 63.5 61.0 58.4 55.9 45.7 22.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 25.4 27.9 27.9 27.9 30.5 30.5 30.5 30.5 30.5 33.0 30.5 30.5 30.5 30.5 30.5 30.5 33.0 33.0 35.6 35.6 35.6 38.1 43.2 50.8 55.9 58.4 58.4 53.3 45.7 43.2 35.6 20.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 25.4 27.9 27.9 27.9 27.9 27.9 27.9 27.9 27.9 30.5 27.9 27.9 27.9 27.9 27.9 27.9 30.5 30.5 33.0 33.0 33.0 35.6 40.6 45.7 48.3 50.8 48.3 43.2 38.1 35.6 27.9 15.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 25.4 25.4 25.4 27.9 27.9 27.9 27.9 27.9 27.9 27.9 27.9 27.9 25.4 25.4 25.4 25.4 27.9 25.4 27.9 30.5 33.0 35.6 38.1 40.6 40.6 40.6 38.1 35.6 30.5 25.4 20.3 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 22.9 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 22.9 22.9 22.9 22.9 22.9 22.9 25.4 25.4 30.5 33.0 35.6 35.6 33.0 33.0 27.9 25.4 20.3 17.8 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 22.9 22.9 22.9 25.4 22.9 22.9 22.9 22.9 22.9 22.9 22.9 22.9 20.3 20.3 20.3 20.3 20.3 17.8 20.3 22.9 27.9 30.5 33.0 30.5 25.4 22.9 17.8 15.2 12.7 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 22.9 22.9 22.9 25.4 22.9 22.9 22.9 22.9 20.3 20.3 20.3 20.3 17.8 17.8 17.8 17.8 17.8 17.8 17.8 20.3 22.9 22.9 25.4 22.9 20.3 17.8 12.7 12.7 10.2 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 22.9 22.9 22.9 22.9 22.9 20.3 20.3 20.3 20.3 20.3 17.8 17.8 15.2 15.2 15.2 15.2 17.8 17.8 17.8 15.2 17.8 15.2 17.8 15.2 12.7 12.7 10.2 7.6 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 20.3 20.3 20.3 22.9 20.3 20.3 20.3 20.3 17.8 17.8 15.2 15.2 12.7 12.7 10.2 12.7 15.2 15.2 15.2 12.7 10.2 7.6 7.6 7.6 7.6 5.1 5.1 5.1 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 20.3 20.3 20.3 20.3 20.3 17.8 17.8 17.8 15.2 15.2 12.7 12.7 10.2 10.2 7.6 10.2 12.7 15.2 12.7 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 20.3 20.3 20.3 20.3 20.3 17.8 17.8 17.8 15.2 12.7 10.2 10.2 7.6 7.6 5.1 7.6 10.2 12.7 10.2 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 20.3 20.3 20.3 20.3 20.3 17.8 17.8 15.2 12.7 12.7 10.2 10.2 7.6 5.1 5.1 5.1 7.6 7.6 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 20.3 20.3 17.8 17.8 17.8 15.2 15.2 15.2 12.7 10.2 7.6 7.6 5.1 2.5 2.5 2.5 2.5 5.1 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 20.3 20.3 17.8 17.8 17.8 15.2 15.2 12.7 10.2 7.6 5.1 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 20.3 20.3 17.8 17.8 17.8 15.2 15.2 12.7 10.2 5.1 5.1 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 20.3 20.3 17.8 17.8 17.8 15.2 15.2 10.2 7.6 5.1 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 17.8 17.8 15.2 15.2 15.2 12.7 12.7 10.2 7.6 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 17.8 17.8 15.2 15.2 15.2 12.7 12.7 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 17.8 17.8 15.2 15.2 15.2 12.7 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 17.8 17.8 15.2 15.2 12.7 12.7 10.2 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 17.8 15.2 12.7 12.7 12.7 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 17.8 15.2 12.7 12.7 10.2 10.2 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 17.8 15.2 12.7 12.7 10.2 10.2 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 17.8 15.2 12.7 12.7 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 15.2 12.7 10.2 10.2 7.6 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 15.2 12.7 10.2 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 15.2 12.7 10.2 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 15.2 12.7 10.2 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 15.2 12.7 10.2 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 15.2 12.7 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 15.2 12.7 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 15.2 12.7 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 15.2 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 15.2 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 15.2 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 15.2 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 17.8 12.7 10.2 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 15.2 12.7 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 15.2 12.7 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 15.2 12.7 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 20.3 15.2 12.7 10.2 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 17.8 15.2 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 17.8 15.2 12.7 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 22.9 17.8 15.2 12.7 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 20.3 17.8 15.2 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 25.4 20.3 17.8 15.2 12.7 10.2 5.1 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 22.9 20.3 17.8 12.7 10.2 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 22.9 20.3 17.8 15.2 12.7 7.6 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 25.4 22.9 20.3 17.8 15.2 10.2 7.6 5.1 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 27.9 25.4 22.9 20.3 17.8 12.7 10.2 7.6 5.1 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 33.0 27.9 25.4 22.9 20.3 17.8 15.2 12.7 7.6 5.1 5.1 5.1 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 33.0 30.5 27.9 25.4 22.9 20.3 17.8 15.2 10.2 7.6 5.1 5.1 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 35.6 33.0 30.5 27.9 25.4 22.9 20.3 17.8 12.7 10.2 7.6 7.6 5.1 5.1 5.1 2.5 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 35.6 33.0 30.5 27.9 25.4 25.4 22.9 17.8 15.2 10.2 10.2 7.6 7.6 5.1 5.1 5.1 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 33.0 30.5 27.9 27.9 25.4 20.3 17.8 12.7 12.7 10.2 10.2 7.6 7.6 7.6 5.1 5.1 5.1 5.1 5.1 5.1 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 5.1 5.1 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 33.0 30.5 30.5 27.9 25.4 22.9 17.8 15.2 12.7 10.2 10.2 7.6 7.6 7.6 5.1 5.1 5.1 5.1 5.1 5.1 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 5.1 5.1 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 33.0 33.0 30.5 30.5 27.9 25.4 20.3 17.8 15.2 12.7 12.7 10.2 10.2 7.6 7.6 7.6 7.6 7.6 5.1 5.1 2.5 2.5 2.5 2.5 2.5 2.5 2.5 5.1 5.1 5.1 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 38.1 35.6 33.0 33.0 30.5 30.5 25.4 22.9 17.8 15.2 15.2 12.7 10.2 10.2 10.2 7.6 7.6 7.6 7.6 7.6 7.6 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 7.6 7.6 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 38.1 35.6 35.6 33.0 33.0 30.5 27.9 22.9 20.3 17.8 15.2 15.2 12.7 12.7 10.2 10.2 10.2 10.2 10.2 7.6 7.6 5.1 5.1 5.1 5.1 5.1 5.1 5.1 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 38.1 35.6 35.6 33.0 33.0 33.0 27.9 25.4 20.3 17.8 17.8 15.2 12.7 12.7 10.2 10.2 10.2 10.2 10.2 7.6 7.6 5.1 5.1 5.1 5.1 5.1 5.1 5.1 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 38.1 35.6 35.6 33.0 33.0 33.0 30.5 27.9 22.9 20.3 17.8 17.8 15.2 15.2 12.7 12.7 12.7 12.7 10.2 7.6 7.6 5.1 5.1 5.1 5.1 5.1 5.1 5.1 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 38.1 38.1 38.1 35.6 35.6 35.6 30.5 27.9 25.4 20.3 20.3 17.8 15.2 15.2 12.7 12.7 12.7 12.7 12.7 10.2 10.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 38.1 38.1 38.1 35.6 35.6 35.6 33.0 30.5 25.4 22.9 20.3 20.3 17.8 17.8 15.2 15.2 15.2 15.2 12.7 10.2 10.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 38.1 38.1 38.1 35.6 35.6 35.6 33.0 30.5 27.9 22.9 20.3 20.3 17.8 17.8 15.2 15.2 15.2 15.2 12.7 10.2 10.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 38.1 38.1 38.1 35.6 35.6 35.6 33.0 30.5 27.9 22.9 22.9 20.3 20.3 17.8 17.8 17.8 17.8 15.2 15.2 12.7 10.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 38.1 38.1 38.1 35.6 35.6 35.6 35.6 30.5 27.9 25.4 22.9 22.9 20.3 20.3 17.8 17.8 17.8 17.8 15.2 12.7 12.7 10.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 35.6 35.6 35.6 35.6 35.6 30.5 27.9 25.4 25.4 22.9 22.9 20.3 20.3 20.3 20.3 17.8 17.8 15.2 12.7 10.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 35.6 35.6 35.6 35.6 35.6 30.5 27.9 25.4 25.4 22.9 22.9 20.3 20.3 20.3 20.3 17.8 17.8 15.2 12.7 10.2 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 35.6 35.6 35.6 35.6 35.6 30.5 27.9 25.4 25.4 22.9 22.9 22.9 22.9 22.9 22.9 20.3 20.3 17.8 15.2 12.7 10.2 10.2 10.2 10.2 10.2 10.2 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 35.6 35.6 35.6 33.0 33.0 30.5 27.9 27.9 27.9 25.4 25.4 22.9 22.9 22.9 25.4 25.4 22.9 20.3 17.8 15.2 12.7 12.7 10.2 10.2 12.7 10.2 10.2 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 33.0 33.0 33.0 33.0 33.0 30.5 27.9 27.9 27.9 25.4 25.4 25.4 25.4 25.4 25.4 27.9 25.4 20.3 17.8 15.2 12.7 12.7 12.7 12.7 12.7 12.7 10.2 7.6 7.6 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 33.0 33.0 33.0 30.5 30.5 30.5 27.9 27.9 27.9 25.4 25.4 25.4 25.4 25.4 27.9 30.5 27.9 22.9 20.3 17.8 15.2 15.2 12.7 12.7 15.2 12.7 10.2 7.6 7.6 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 33.0 33.0 33.0 30.5 30.5 30.5 27.9 27.9 27.9 27.9 27.9 27.9 27.9 27.9 30.5 30.5 30.5 25.4 25.4 25.4 22.9 22.9 20.3 17.8 20.3 17.8 15.2 12.7 10.2 7.6 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 33.0 33.0 33.0 33.0 30.5 30.5 30.5 30.5 30.5 27.9 27.9 30.5 30.5 30.5 30.5 33.0 30.5 30.5 30.5 33.0 33.0 30.5 25.4 25.4 22.9 20.3 17.8 15.2 12.7 7.6 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 35.6 35.6 33.0 33.0 33.0 33.0 33.0 30.5 30.5 30.5 30.5 30.5 30.5 30.5 30.5 30.5 30.5 33.0 33.0 33.0 33.0 35.6 40.6 40.6 35.6 33.0 30.5 27.9 25.4 22.9 20.3 12.7 10.2 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 35.6 35.6 33.0 33.0 33.0 33.0 33.0 30.5 30.5 30.5 30.5 30.5 30.5 30.5 33.0 33.0 33.0 33.0 33.0 33.0 35.6 40.6 48.3 48.3 43.2 38.1 35.6 30.5 27.9 25.4 22.9 15.2 10.2 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 35.6 35.6 33.0 33.0 33.0 35.6 33.0 33.0 33.0 33.0 33.0 33.0 33.0 33.0 35.6 35.6 35.6 35.6 35.6 35.6 38.1 43.2 48.3 50.8 48.3 45.7 43.2 40.6 38.1 33.0 30.5 22.9 15.2 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 35.6 35.6 35.6 35.6 33.0 33.0 35.6 35.6 35.6 35.6 35.6 38.1 38.1 38.1 38.1 40.6 40.6 43.2 45.7 50.8 53.3 53.3 53.3 53.3 48.3 45.7 43.2 40.6 33.0 20.3 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 35.6 35.6 38.1 35.6 35.6 35.6 35.6 35.6 35.6 35.6 35.6 38.1 38.1 40.6 40.6 43.2 43.2 45.7 45.7 50.8 53.3 58.4 61.0 61.0 58.4 55.9 50.8 48.3 40.6 25.4 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 35.6 35.6 35.6 35.6 38.1 35.6 35.6 35.6 38.1 38.1 38.1 38.1 38.1 40.6 40.6 43.2 43.2 45.7 45.7 48.3 48.3 50.8 55.9 63.5 68.6 68.6 66.0 63.5 58.4 55.9 48.3 30.5 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 38.1 38.1 38.1 38.1 40.6 38.1 38.1 38.1 40.6 40.6 40.6 40.6 43.2 45.7 45.7 48.3 48.3 48.3 48.3 50.8 50.8 53.3 61.0 68.6 71.1 73.7 73.7 73.7 73.7 71.1 58.4 30.5 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 38.1 38.1 38.1 40.6 40.6 40.6 40.6 40.6 43.2 45.7 45.7 45.7 45.7 48.3 50.8 53.3 50.8 50.8 50.8 53.3 53.3 55.9 63.5 71.1 76.2 78.7 78.7 83.8 88.9 83.8 71.1 33.0 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 40.6 40.6 40.6 40.6 43.2 43.2 43.2 43.2 45.7 48.3 48.3 48.3 50.8 53.3 53.3 55.9 55.9 53.3 50.8 53.3 53.3 58.4 68.6 76.2 78.7 81.3 86.3 94.0 101.6 99.0 81.3 33.0 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 40.6 40.6 40.6 43.2 43.2 45.7 45.7 45.7 48.3 50.8 50.8 50.8 53.3 55.9 58.4 61.0 58.4 55.9 53.3 55.9 55.9 61.0 71.1 78.7 81.3 86.3 91.4 104.1 116.8 111.7 91.4 33.0 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 40.6 40.6 43.2 45.7 45.7 48.3 48.3 50.8 53.3 55.9 58.4 61.0 66.0 66.0 66.0 68.6 66.0 66.0 63.5 68.6 76.2 81.3 94.0 101.6 104.1 109.2 111.7 119.4 124.4 114.3 86.3 30.5 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 43.2 43.2 48.3 48.3 50.8 53.3 55.9 58.4 63.5 66.0 73.7 78.7 76.2 76.2 76.2 73.7 76.2 76.2 81.3 96.5 104.1 116.8 124.4 129.5 132.1 132.1 134.6 132.1 116.8 78.7 30.5 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 43.2 45.7 48.3 50.8 53.3 55.9 58.4 63.5 68.6 73.7 83.8 88.9 86.3 83.8 81.3 81.3 83.8 86.3 94.0 114.3 124.4 137.1 147.3 152.4 154.9 149.8 147.3 139.7 119.4 73.7 27.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 43.2 45.7 50.8 53.3 55.9 58.4 63.5 68.6 73.7 81.3 94.0 101.6 96.5 91.4 88.9 88.9 94.0 96.5 106.7 134.6 144.8 160.0 170.2 175.2 177.8 170.2 162.5 147.3 121.9 66.0 25.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 45.7 48.3 53.3 55.9 61.0 63.5 71.1 78.7 88.9 106.7 127.0 132.1 129.5 127.0 134.6 170.2 251.4 327.6 375.9 396.2 378.4 302.2 266.7 243.8 231.1 213.3 195.6 170.2 121.9 61.0 25.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 45.7 48.3 53.3 58.4 63.5 68.6 76.2 86.3 101.6 129.5 160.0 162.5 160.0 162.5 180.3 248.9 408.9 556.2 645.1 655.2 612.1 444.4 360.6 309.8 281.9 254.0 226.0 190.5 121.9 55.9 22.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 48.3 50.8 55.9 61.0 68.6 76.2 86.3 109.2 152.4 215.9 261.6 284.4 312.4 360.6 469.8 746.7 1234.3 1780.3 1932.7 1775.2 1455.2 1145.4 853.3 632.4 469.8 360.6 279.4 221.0 121.9 61.0 22.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 48.3 50.8 58.4 63.5 73.7 81.3 96.5 132.1 200.6 302.2 360.6 403.8 462.2 556.2 759.4 1244.4 2059.7 3004.4 3220.3 2892.7 2298.4 1846.3 1346.0 954.9 657.8 467.3 332.7 251.4 119.4 63.5 22.9 2.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 48.3 53.3 61.0 66.0 78.7 99.0 152.4 251.4 393.6 551.1 685.7 807.6 947.3 1132.7 1518.7 2425.4 3687.6 4756.8 4972.7 4629.8 4053.3 3636.8 3118.7 2521.9 1762.5 1069.2 596.8 322.5 132.1 68.6 25.4 2.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 48.3 53.3 61.0 68.6 86.3 114.3 210.8 373.3 586.7 800.0 1010.8 1208.9 1429.8 1709.2 2280.6 3606.3 5315.5 6509.2 6725.0 6364.4 5805.7 5427.3 4891.4 4088.9 2864.7 1671.1 858.4 391.1 142.2 73.7 25.4 2.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 48.3 55.9 63.5 71.1 91.4 132.1 266.7 492.7 779.7 1048.9 1333.3 1612.7 1914.9 2283.2 3040.0 4787.3 6940.9 8261.5 8474.9 8101.5 7560.6 7217.7 6664.1 5653.3 3969.5 2270.5 1122.5 462.2 154.9 78.7 27.9 2.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 48.3 55.9 63.5 73.7 96.5 147.3 322.5 612.1 972.7 1297.8 1658.4 2014.0 2397.4 2859.7 3799.3 5968.2 8568.8 10013.9 10227.2 9836.1 9312.9 9008.2 8436.8 7220.3 5071.7 2872.4 1384.1 530.8 165.1 83.8 27.9 2.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 48.3 55.9 66.0 78.7 106.7 193.0 472.4 863.5 1302.8 1724.4 2123.2 2532.0 2956.2 3560.6 4848.2 7222.8 9861.5 11169.4 11392.9 11116.1 10831.7 10628.5 9889.5 8228.5 5930.1 3631.7 2044.4 690.8 205.7 86.3 25.4 2.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 40.6 43.2 48.3 58.4 66.0 81.3 116.8 238.7 619.7 1112.4 1630.5 2151.1 2587.9 3050.1 3514.9 4261.6 5894.6 8474.9 11151.7 12322.4 12558.6 12396.1 12347.8 12246.3 11342.1 9236.8 6786.0 4391.1 2704.7 850.8 246.3 88.9 25.4 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 40.6 48.3 58.4 68.6 86.3 124.4 284.4 767.0 1361.3 1958.1 2577.8 3055.2 3570.8 4076.2 4962.5 6940.9 9729.5 12441.8 13475.5 13726.9 13676.1 13866.6 13864.0 12797.4 10245.0 7644.4 5150.4 3367.6 1010.8 287.0 91.4 22.9 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 40.6 48.3 58.4 68.6 88.9 134.6 330.2 916.8 1612.7 2288.2 3004.4 3520.0 4088.9 4634.9 5663.4 7989.8 10984.0 13734.5 14631.0 14892.6 14956.1 15385.3 15484.3 14250.1 11253.2 8502.8 5909.8 4027.9 1170.8 327.6 94.0 20.3 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 40.6 48.3 58.4 68.6 91.4 147.3 391.1 1059.0 1854.0 2580.3 3288.9 3845.1 4477.4 5114.9 6300.9 8891.4 12317.4 14978.9 15852.6 16086.2 16294.5 16797.3 16685.6 15103.4 11992.3 9125.0 6669.2 4487.6 1333.3 396.2 101.6 22.9 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 38.1 40.6 48.3 58.4 71.1 94.0 162.5 452.1 1201.3 2097.8 2869.8 3573.3 4170.1 4866.0 5597.4 6938.4 9792.9 13650.7 16223.4 17071.6 17282.4 17632.9 18209.4 17886.9 15956.7 12731.3 9749.8 7431.1 4949.8 1495.9 464.8 111.7 22.9 2.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 35.6 40.6 48.3 58.4 71.1 94.0 175.2 510.5 1343.5 2339.0 3161.9 3857.7 4492.7 5254.6 6077.4 7575.8 10692.0 14984.0 17467.8 18293.2 18476.1 18968.7 19621.4 19085.6 16807.5 13467.8 10372.0 8190.4 5409.5 1655.9 530.8 119.4 25.4 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 35.6 40.6 48.3 58.4 71.1 96.5 187.9 571.4 1485.7 2580.3 3451.4 4142.2 4817.7 5643.1 6557.4 8213.3 11593.6 16317.3 18712.2 19512.2 19669.7 20307.2 21033.5 20286.8 17660.8 14206.9 10994.2 8949.8 5869.2 1818.4 599.4 127.0 25.4 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 35.6 40.6 48.3 58.4 71.1 99.0 193.0 614.6 1584.8 2707.3 3560.6 4248.9 4965.0 5815.8 6788.5 8556.1 12081.2 16855.7 19240.5 20093.8 20355.4 21097.0 21754.8 20888.7 18125.6 14542.1 11512.3 9376.4 6021.5 1998.7 652.7 127.0 25.4 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 35.6 40.6 48.3 58.4 71.1 101.6 195.6 657.8 1683.8 2836.8 3667.3 4355.5 5112.3 5991.1 7019.6 8896.4 12568.8 17391.6 19768.7 20677.9 21041.1 21884.3 22476.0 21488.1 18590.3 14874.8 12027.8 9803.1 6176.5 2181.6 706.0 127.0 25.4 2.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 33.0 38.1 45.7 58.4 71.1 101.6 200.6 700.9 1782.8 2963.8 3776.5 4462.2 5259.6 6163.8 7250.7 9239.3 13056.4 17930.0 20294.5 21259.5 21724.3 22674.1 23194.7 22090.0 19052.6 15210.0 12545.9 10229.8 6328.8 2361.9 756.8 124.4 25.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 33.0 38.1 45.7 58.4 71.1 104.1 203.2 744.1 1881.9 3090.8 3883.1 4568.9 5406.9 6336.5 7481.8 9579.6 13544.0 18465.9 20822.7 21841.1 22410.0 23461.4 23916.0 22689.4 19517.3 15542.7 13061.5 10656.4 6481.2 2542.2 810.2 124.4 25.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 33.0 38.1 45.7 58.4 71.1 101.6 200.6 718.7 1813.3 2973.9 3779.0 4452.0 5231.7 6128.2 7222.8 9191.0 12977.7 17825.9 20220.8 21152.9 21615.1 22534.4 23019.5 21879.2 18851.9 15080.5 12500.2 10168.8 6303.4 2379.7 812.7 137.1 25.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 33.0 38.1 45.7 58.4 71.1 99.0 195.6 693.3 1744.7 2857.1 3677.4 4332.7 5056.5 5917.4 6963.8 8799.9 12408.8 17185.9 19618.9 20462.1 20820.2 21604.9 22125.5 21071.6 18186.5 14618.3 11939.0 9681.2 6128.2 2217.1 815.2 147.3 25.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 43.2 55.9 68.6 96.5 193.0 667.9 1673.6 2737.8 3573.3 4215.8 4881.2 5709.2 6704.7 8411.4 11842.5 16543.4 19017.0 19773.8 20022.7 20677.9 21229.0 20261.4 17521.1 14153.5 11375.2 9191.0 5950.4 2054.6 815.2 160.0 22.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 43.2 55.9 68.6 94.0 187.9 642.5 1605.1 2620.9 3469.2 4096.5 4706.0 5498.4 6445.7 8020.3 11273.6 15903.4 18415.1 19083.0 19227.8 19748.4 20332.5 19451.3 16855.7 13691.3 10813.9 8703.4 5772.7 1892.0 817.8 170.2 22.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 43.2 55.9 68.6 91.4 175.2 576.5 1437.4 2387.3 3197.4 3827.3 4398.7 5109.8 5950.4 7339.6 10333.9 14641.2 17183.4 17899.5 18054.5 18460.8 18989.1 18331.3 16043.1 13008.2 10158.7 8017.7 5338.4 1744.7 739.0 160.0 22.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 43.2 55.9 68.6 88.9 162.5 513.0 1272.4 2153.6 2925.7 3560.6 4091.4 4718.7 5455.2 6661.5 9394.2 13378.9 15951.6 16718.6 16881.1 17173.2 17645.6 17211.3 15227.8 12322.4 9503.4 7332.0 4904.1 1594.9 657.8 147.3 20.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 43.2 53.3 66.0 86.3 149.8 447.0 1104.8 1917.4 2653.9 3291.4 3784.1 4330.1 4960.0 5980.9 8454.5 12116.7 14719.9 15535.1 15705.3 15885.6 16299.6 16088.8 14415.1 11639.3 8848.2 6646.3 4469.8 1447.6 579.0 137.1 20.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 43.2 53.3 66.0 83.8 137.1 380.9 937.1 1683.8 2382.2 3022.2 3476.8 3939.0 4464.7 5300.3 7514.9 10854.5 13488.2 14351.6 14532.0 14598.0 14956.1 14968.8 13599.9 10953.6 8193.0 5960.6 4035.5 1297.8 497.8 124.4 17.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 43.2 53.3 63.5 81.3 124.4 322.5 792.4 1429.8 2047.0 2610.8 3024.7 3456.5 3941.6 4673.0 6575.2 9594.8 12281.8 13274.8 13452.6 13386.6 13513.5 13414.5 12220.9 9861.5 7332.0 5186.0 3393.0 1122.5 424.1 116.8 20.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 43.2 50.8 63.5 76.2 114.3 264.1 647.6 1178.4 1711.7 2196.8 2575.2 2976.5 3420.9 4043.1 5633.0 8335.2 11078.0 12200.5 12375.8 12175.1 12071.0 11857.7 10841.8 8769.5 6471.1 4411.4 2750.5 947.3 347.9 109.2 22.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 40.6 50.8 61.0 73.7 101.6 203.2 502.9 924.4 1374.0 1785.4 2123.2 2493.9 2897.8 3415.8 4693.3 7075.5 9871.7 11123.7 11296.4 10961.2 10628.5 10303.4 9462.8 7674.9 5610.1 3636.8 2107.9 769.5 274.3 101.6 25.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 40.6 48.3 58.4 68.6 88.9 144.8 358.1 670.5 1038.7 1371.4 1671.1 2011.4 2374.6 2786.0 3751.1 5815.8 8665.3 10046.9 10217.1 9749.8 9186.0 8746.6 8083.7 6582.8 4749.2 2862.2 1465.4 594.3 198.1 94.0 27.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 40.6 48.3 55.9 66.0 83.8 127.0 292.1 538.4 835.5 1107.3 1343.5 1612.7 1902.2 2240.0 3007.0 4660.3 7039.9 8327.6 8505.3 8040.6 7461.5 6994.2 6377.1 5145.4 3702.8 2252.7 1186.0 515.6 185.4 88.9 25.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 30.5 35.6 40.6 45.7 53.3 63.5 76.2 109.2 226.0 403.8 629.8 843.2 1018.4 1211.4 1432.4 1694.0 2265.4 3504.7 5414.6 6610.7 6793.6 6331.4 5737.1 5239.3 4670.4 3710.4 2656.5 1645.7 906.7 434.3 172.7 81.3 25.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 33.0 38.1 45.7 50.8 61.0 71.1 91.4 160.0 269.2 424.1 576.5 690.8 810.2 960.0 1145.4 1521.3 2346.6 3786.6 4891.4 5079.3 4622.2 4012.7 3484.4 2963.8 2273.0 1607.6 1036.2 624.8 353.0 160.0 76.2 22.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 33.0 38.1 43.2 48.3 58.4 63.5 73.7 94.0 137.1 221.0 312.4 363.2 411.4 487.6 599.4 777.1 1191.1 2161.3 3172.0 3367.6 2913.0 2288.2 1732.1 1257.1 835.5 561.3 426.7 345.4 274.3 147.3 68.6 20.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 33.0 38.1 43.2 48.3 55.9 61.0 68.6 81.3 106.7 157.5 221.0 261.6 284.4 322.5 380.9 477.5 708.6 1285.1 1904.7 2031.7 1770.1 1409.5 1064.1 789.8 561.3 414.0 340.3 292.1 243.8 152.4 66.0 20.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
30.5 27.9 30.5 35.6 40.6 45.7 50.8 55.9 61.0 68.6 78.7 96.5 129.5 160.0 160.0 157.5 165.1 180.3 226.0 408.9 640.0 695.9 627.3 530.8 398.7 325.1 287.0 266.7 256.5 238.7 213.3 154.9 61.0 17.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
